Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB0724H

Data & Documents
Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-75.7mm L X 75.7mm H
  • Width
    30.00mm
  • Air Flow
    11.30CFM (0.320 m3/min)
  • Static Pressure
    0.480inchH2O (12.20mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    --
  • Noise
    38.0dB(A)
  • Power (Watts)
    2.88W
  • RPM
    2900RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    95.0g
  • Current Rating
    0.12A
  • Voltage Rating
    14.0-27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 55
    19 January, 2010
  • 163
    01 November, 2020
  • 934
    31 October, 2020
  • 516
    27 November, 2020