Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB1012EH-AF00

Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Rounded/Rect-97.2mm L X 94.4mm H
  • Width
    33.00mm
  • Air Flow
    46.00CFM (1.302 m3/min)
  • Static Pressure
    2.814nchH2O (71.48mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    Speed Sensor (Tach)
  • Noise
    64.0dB(A)
  • Power (Watts)
    29.40W
  • RPM
    5300RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    180.0g
  • Current Rating
    2.45A
  • Voltage Rating
    07.0-12.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 67
    02 January, 2016
  • 89
    30 September, 2020
  • 112
    01 October, 2020
  • 31
    27 September, 2020
  • 34
    20 October, 2020