Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesBFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionRounded/Rect-97.2mm L X 94.4mm H
-
Width33.00mm
-
Air Flow28.33CFM (0.802 m3/min)
-
Static Pressure0.947nchH2O (24.05mmH2O)
-
Bearing TypeBall
-
Fan TypeBlower
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise53.5dB(A)
-
Power (Watts)8.28W
-
RPM3200RPM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)180.0g
-
Current Rating0.69A
-
Voltage Rating10.8-13.2VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C