Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB1012L-AF00

Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Rounded/Rect-97.8mm L X 95.5mm H
  • Width
    33.00mm
  • Air Flow
    23.17CFM (0.656 m3/min)
  • Static Pressure
    0.585nchH2O (14.85mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    Speed Sensor (Tach)
  • Noise
    49.5dB(A)
  • Power (Watts)
    4.40W
  • RPM
    2700RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    180.0g
  • Current Rating
    0.37A
  • Voltage Rating
    03.5-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 49
    30 September, 2020
  • 53
    25 October, 2020