Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB1012VH-A

Data & Documents
Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Rounded/Rect-97.2mm L X 94.4mm H
  • Width
    33.00mm
  • Air Flow
    37.97CFM (1.075 m3/min)
  • Static Pressure
    1.952inchH2O (49.58mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    --
  • Noise
    60.0dB(A)
  • Power (Watts)
    18.00W
  • RPM
    4500RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    180.0g
  • Current Rating
    1.50A
  • Voltage Rating
    07.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 1
    11 August, 2020
  • 81
    24 May, 2020