Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB1024H

Data & Documents
Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Rounded/Rect-97.2mm L X 94.4mm H
  • Width
    33.00mm
  • Air Flow
    25.42CFM (0.720 m3/min)
  • Static Pressure
    1.000inchH2O (25.40mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    --
  • Noise
    52.0dB(A)
  • Power (Watts)
    9.60W
  • RPM
    3600RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    160.0g
  • Current Rating
    0.40A
  • Voltage Rating
    07.0-27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 32
    02 January, 2016
  • 608
    30 September, 2020
  • 108
    01 October, 2020
  • 70
    25 October, 2020