Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB1212EH-A

Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Rounded/Rect-120mm L X 92mm H
  • Width
    32.00mm
  • Air Flow
    54.85CFM (1.553 m3/min)
  • Static Pressure
    3.485nchH2O (88.51mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    --
  • Noise
    62.0dB(A)
  • Power (Watts)
    28.44W
  • RPM
    4000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    295.0g
  • Current Rating
    2.37A
  • Voltage Rating
    05.5-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 38
    29 November, 2015
  • 1
    01 October, 2020
  • 57
    21 October, 2020