Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB1212VH-TA50

Data & Documents
Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    32.00mm
  • Air Flow
    42.47CFM (1.203 m3/min)
  • Static Pressure
    1.848inchH2O (46.94mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    --
  • Noise
    57.0dB(A)
  • Power (Watts)
    17.64W
  • RPM
    3100RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    IP55
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    295.0g
  • Current Rating
    1.47A
  • Voltage Rating
    05.5-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 72
    20 October, 2020