Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB1224GH-A

Data & Documents
Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    32.00mm
  • Air Flow
    60.39CFM (1.710 m3/min)
  • Static Pressure
    4.094nchH2O (104.00mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    --
  • Noise
    65.0dB(A)
  • Power (Watts)
    38.40W
  • RPM
    4400RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    295.0g
  • Current Rating
    1.60A
  • Voltage Rating
    14.0-27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 999
    30 September, 2020
  • 35
    01 October, 2020
  • 167
    10 February, 2014
  • 119
    22 October, 2020