Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB1624H-F00

Data & Documents
Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Rounded/Rect-159mm L X 116.0mm H
  • Width
    40.00mm
  • Air Flow
    61.80CFM (1.750 m3/min)
  • Static Pressure
    1.387inchH2O (35.00mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    Speed Sensor (Tach)
  • Noise
    56.5dB(A)
  • Power (Watts)
    17.16W
  • RPM
    2200RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    588.0g
  • Current Rating
    0.74A
  • Voltage Rating
    14.0-26.4VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 3
    18 May, 2012
  • 32
    30 September, 2020
  • 212
    06 May, 2010
  • 65
    20 October, 2020