Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesBSB
-
Part StatusActive
-
Voltage Rated3 VDC
-
Size / DimensionSquare-15mm L X 15mm H
-
Width3.50mm
-
Air Flow0.17CFM (0.005 m3/min)
-
Static Pressure0.154inchH2O (3.90mmH2O)
-
Bearing TypeSleeve
-
Fan TypeBlower
-
FeaturesSpeed Sensor (Tach)
-
Noise30.0dB(A)
-
Power (Watts)0.15W
-
RPM13800RPM
-
Termination3 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)1.0g
-
Current Rating0.05A
-
Voltage Rating2.0-3.50VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp--