Advanced Search

Stock Statues

Media Available

Environmental

Model: DSB0624VH-A

Data & Documents
Product Attributes
  • Series
    DSB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    25.40mm
  • Air Flow
    27.76CFM (0.786 m3/min)
  • Static Pressure
    0.294inchH2O (07.463mmH2O)
  • Bearing Type
    Sleeve
  • Fan Type
    Axial
  • Features
    --
  • Noise
    42.0dB(A)
  • Power (Watts)
    5.52W
  • RPM
    5000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    58g
  • Current Rating
    0.23A
  • Voltage Rating
    12.0 - 27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 619
    01 October, 2020
  • 109
    30 September, 2020
  • 264
    21 October, 2020