Advanced Search

Stock Statues

Media Available

Environmental

Model: EFB0405LA

Data & Documents
Product Attributes
  • Series
    EFB
  • Part Status
    Active
  • Voltage Rated
    5 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    10.00mm
  • Air Flow
    3.74CFM (0.106 m3/min)
  • Static Pressure
    0.057inchH2O (1.45mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    20.5db(A)
  • Power (Watts)
    0.35W
  • RPM
    4000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    14.5g
  • Current Rating
    0.07A
  • Voltage Rating
    4.5-5.5VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 598
    22 October, 2020