Advanced Search

Stock Statues

Media Available

Environmental

Model: EFB0412HA-R00

Product Attributes
  • Series
    EFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    10.00mm
  • Air Flow
    6.92CFM (0.196 m3/min)
  • Static Pressure
    0.129inchH2O (3.28mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Locked Rotor Sensor
  • Noise
    28.5dB(A)
  • Power (Watts)
    0.96W
  • RPM
    6000RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    14.5g
  • Current Rating
    0.08A
  • Voltage Rating
    7.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 125
    31 October, 2020