Advanced Search

Stock Statues

Media Available

Environmental

Model: EFB0412HD

Data & Documents
Product Attributes
  • Series
    EFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    20.00mm
  • Air Flow
    8.54CFM (0.242 m3/min)
  • Static Pressure
    0.303inchH2O (7.69mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    28.5dB(A)
  • Power (Watts)
    0.96W
  • RPM
    7600RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    33g
  • Current Rating
    0.08A
  • Voltage Rating
    7.0 - 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 572
    01 October, 2020
  • 130
    27 September, 2020
  • 1383
    30 September, 2020
  • 189
    23 August, 2020
  • 463
    29 October, 2020