Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesEFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-40mm L X 40mm H
-
Width20.00mm
-
Air Flow9.43CFM (0.267 m3/min)
-
Static Pressure0.354inchH2O (09.00mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesLocked Rotor Sensor
-
Noise30.5dB(A)
-
Power (Watts)1.20W
-
RPM8200RPM
-
Termination3 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)33g
-
Current Rating0.10A
-
Voltage Rating7.0 - 13.8VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C