Advanced Search

Stock Statues

Media Available

Environmental

Model: EFB0412LD

Data & Documents
Product Attributes
  • Series
    EFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    20.00mm
  • Air Flow
    5.54CFM (0.157 m3/min)
  • Static Pressure
    0.136inchH2O (3.45mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    22.0dB(A)
  • Power (Watts)
    0.60W
  • RPM
    5000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    33g
  • Current Rating
    0.05A
  • Voltage Rating
    7.0 - 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 387
    02 January, 2016
  • 697
    01 September, 2020
  • 55
    25 September, 2020