Advanced Search

Stock Statues

Media Available

Environmental

Model: EFB0412MD-R00

Product Attributes
  • Series
    EFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    20.00mm
  • Air Flow
    7.17CFM (0.203 m3/min)
  • Static Pressure
    0.218inchH2O (5.54mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Locked Rotor Sensor
  • Noise
    24.0dB(A)
  • Power (Watts)
    0.72W
  • RPM
    6300RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    33g
  • Current Rating
    0.06A
  • Voltage Rating
    7.0 - 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    Plastic
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 336
    30 August, 2020
  • 3571
    30 September, 2020
  • 336
    02 August, 2018
  • 3705
    27 September, 2020
  • 177
    24 October, 2020
  • 1567
    01 October, 2020