Advanced Search

Stock Statues

Media Available

Environmental

Model: EFB0412VHD-SP05

Data & Documents
Product Attributes
  • Series
    EFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    20.00mm
  • Air Flow
    10.10CFM (0.286 m3/min)
  • Static Pressure
    0.416inchH2O (10.57mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    34.5dB(A)
  • Power (Watts)
    1.44W
  • RPM
    9000RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    33g
  • Current Rating
    0.12A
  • Voltage Rating
    5.0 - 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 1433
    31 October, 2020
  • 777
    01 November, 2020
  • 177
    24 November, 2019
  • 250
    30 September, 2020