Advanced Search

Stock Statues

Media Available

Environmental

Model: EFB0424HHD

Product Attributes
  • Series
    EFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    20.00mm
  • Air Flow
    9.43CFM (0.267 m3/min)
  • Static Pressure
    0.354nchH2O (09.00mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    30.5dB(A)
  • Power (Watts)
    1.68W
  • RPM
    8200RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    33g
  • Current Rating
    0.07A
  • Voltage Rating
    14.0 - 27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 336
    18 May, 2012
  • 15
    27 November, 2020
  • 50
    31 October, 2020