Advanced Search

Stock Statues

Media Available

Environmental

Model: EFB0505MA-F00

Product Attributes
  • Series
    EFB
  • Part Status
    Active
  • Voltage Rated
    5 VDC
  • Size / Dimension
    Square-50mm L X 50mm H
  • Width
    10.00mm
  • Air Flow
    9.21CFM (0.261 m3/min)
  • Static Pressure
    0.113inchH2O (2.87mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    25.0dB(A)
  • Power (Watts)
    0.65W
  • RPM
    4500RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    25g
  • Current Rating
    0.13A
  • Voltage Rating
    4.5-5.5VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 660
    18 May, 2012
  • 1446
    01 January, 2020
  • 2241
    30 September, 2020
  • 1
    01 October, 2020
  • 749
    25 October, 2020
  • 294
    29 November, 2015