Advanced Search

Stock Statues

Media Available

Environmental

Model: EFB0512VHBBBN

Product Attributes
  • Series
    EFB
  • Part Status
    Active
  • Voltage Rated
    13.5 VDC
  • Size / Dimension
    Square-50mm L X 50mm H
  • Width
    15.00mm
  • Air Flow
    13.03CFM (0.369 m3/min)
  • Static Pressure
    0.222inchH2O (5.65mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    35.0dB(A)
  • Power (Watts)
    1.76W
  • RPM
    7600RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -40~+105⁰C
  • Weight gram (g)
    35g
  • Current Rating
    0.13A
  • Voltage Rating
    9.0-16.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    8000 Hrs@105⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 51
    29 October, 2020
  • 228
    01 October, 2020
  • 495
    25 October, 2020