Advanced Search

Stock Statues

Media Available

Environmental

Model: EFB0612LA

Data & Documents
Product Attributes
  • Series
    EFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    10.00mm
  • Air Flow
    13.42CFM (0.380 m3/min)
  • Static Pressure
    0.065inchH2O (1.65mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    24.5dB(A)
  • Power (Watts)
    0.84W
  • RPM
    3000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    28g
  • Current Rating
    0.07A
  • Voltage Rating
    7.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 331
    30 September, 2020
  • 472
    01 October, 2020
  • 5475
    25 October, 2020
  • 267
    27 October, 2020