Advanced Search

Stock Statues

Media Available

Environmental

Model: EFB0812HB

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    15.00mm
  • Air Flow
    42.37CFM (1.200 m3/min)
  • Static Pressure
    0.134inchH2O (3.42mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    37.0dB(A)
  • Power (Watts)
    2.52W
  • RPM
    3300RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    --
  • Weight gram (g)
    67g
  • Current Rating
    0.21A
  • Voltage Rating
    5.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 33
    01 October, 2020
  • 387
    31 October, 2020
  • 50
    05 October, 2008
  • 32
    27 November, 2020