Advanced Search

Stock Statues

Media Available

Environmental

Model: EFB0812HHB-F00

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    15.00mm
  • Air Flow
    48.80CFM (1.382 m3/min)
  • Static Pressure
    0.171inchH2O (4.35mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    41.0dB(A)
  • Power (Watts)
    3.96W
  • RPM
    3800RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    67g
  • Current Rating
    0.33A
  • Voltage Rating
    5.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 92
    31 October, 2020
  • 10
    27 November, 2020
  • 41
    01 November, 2020