Advanced Search

Stock Statues

Media Available

Environmental

Model: EFB1524SHG-F00

Product Attributes
  • Series
    EFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Rounded/Rect-172mm L X 150mm H
  • Width
    50.80mm
  • Air Flow
    325.00CFM (9.203 m3/min)
  • Static Pressure
    1.083nchH2O (27.50mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    63.0dB(A)
  • Power (Watts)
    28.08W
  • RPM
    4300RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    840g
  • Current Rating
    1.17A
  • Voltage Rating
    12.0-28.0VDC
  • Material Frame
    Die-Cast Aluminum
  • Material Blade
    --
  • Lifetime @ Temp
    80000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 200
    14 March, 2014
  • 398
    30 September, 2020
  • 8
    01 October, 2020
  • 7
    25 October, 2020