Advanced Search

Stock Statues

Media Available

Environmental

Model: EFB1548VHG

Product Attributes
  • Series
    EFB
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Rounded/Rect-172mm L X 150mm H
  • Width
    50.80mm
  • Air Flow
    302.29CFM (8.560 m3/min)
  • Static Pressure
    0.937nchH2O (23.80mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    60.0dB(A)
  • Power (Watts)
    23.52W
  • RPM
    4000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    840g
  • Current Rating
    0.49A
  • Voltage Rating
    24.0-60.0VDC
  • Material Frame
    Die-Cast Aluminum
  • Material Blade
    --
  • Lifetime @ Temp
    80000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 23
    30 September, 2020
  • 9
    30 June, 2019