Advanced Search

Stock Statues

Media Available

Environmental

Model: EFB1712LG

Data & Documents
Product Attributes
  • Series
    EFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Round-172mm Diameter
  • Width
    50.80mm
  • Air Flow
    210.12CFM (5.950 m3/min)
  • Static Pressure
    0.469nchH2O (11.90mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    48.0dB(A)
  • Power (Watts)
    9.48W
  • RPM
    2800RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    840g
  • Current Rating
    0.79A
  • Voltage Rating
    08.-14.0VDC
  • Material Frame
    Die-Cast Aluminum
  • Material Blade
    --
  • Lifetime @ Temp
    80000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 10
    02 October, 2020