Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesFFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-36mm L X36mm H
-
Width28.00mm
-
Air Flow16.30CFM (0.461 m3/min)
-
Static Pressure1.000inchH2O (25.40mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise50.0dB(A)
-
Power (Watts)4.68W
-
RPM14500RPM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)32g
-
Current Rating0.39A
-
Voltage Rating10.8 -13.2VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C