Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB03812VHN

Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-36mm L X36mm H
  • Width
    28.00mm
  • Air Flow
    20.23CFM (0.573 m3/min)
  • Static Pressure
    1.463inchH2O (37.15mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    58.5dB(A)
  • Power (Watts)
    7.80W
  • RPM
    16000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    46g
  • Current Rating
    0.65A
  • Voltage Rating
    07.0 -13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 201
    01 June, 2014
  • 132
    07 December, 2009
  • 288
    30 September, 2020
  • 75
    24 October, 2020