Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB0412EHN-CF00

Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    28.00mm
  • Air Flow
    23.337CFM (0.576m3/min)
  • Static Pressure
    1.232inchH2O (31.283mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    53.0dB(A)
  • Power (Watts)
    3.96W
  • RPM
    14500RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    47g
  • Current Rating
    0.33A
  • Voltage Rating
    05.5 -13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 864
    27 August, 2017
  • 405
    30 September, 2020