Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB0412HHN

Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    28.00mm
  • Air Flow
    13.24CFM (0.375 m3/min)
  • Static Pressure
    0.370inchH2O (09.39mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    41.0dB(A)
  • Power (Watts)
    1.32W
  • RPM
    8000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    32g
  • Current Rating
    0.11A
  • Voltage Rating
    04.5 -13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 278
    01 October, 2020
  • 2891
    30 September, 2020
  • 539
    30 September, 2020
  • 231
    25 October, 2020
  • 358
    25 October, 2020