Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB0412MN

Data & Documents
Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    28.00mm
  • Air Flow
    8.05CFM (0.228 m3/min)
  • Static Pressure
    0.148inchH2O (03.77mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    30.0dB(A)
  • Power (Watts)
    0.60W
  • RPM
    5000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    32g
  • Current Rating
    0.05A
  • Voltage Rating
    04.5 -13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 569
    30 September, 2020
  • 288
    03 March, 2011
  • 456
    01 August, 2020
  • 281
    24 October, 2020
  • 228
    27 September, 2020