Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB0412SHN-AF00

Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    28.00mm
  • Air Flow
    23.05CFM (0.653 m3/min)
  • Static Pressure
    1.066inchH2O (27.072mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    52.5dB(A)
  • Power (Watts)
    4.80W
  • RPM
    13000RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    35g
  • Current Rating
    0.40A
  • Voltage Rating
    04.0 -12.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 541
    01 October, 2020
  • 150
    31 October, 2020
  • 6480
    10 February, 2014
  • 124
    30 September, 2020