Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB0412SHN-BF00

Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    28.00mm
  • Air Flow
    24.01CFM (0.680 m3/min)
  • Static Pressure
    1.075inchH2O (27.30mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    54.5dB(A)
  • Power (Watts)
    6.00W
  • RPM
    13000RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    32g
  • Current Rating
    0.50A
  • Voltage Rating
    04.0 -13.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 245
    31 October, 2020