Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB0412SHN

Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    28.00mm
  • Air Flow
    24.00CFM (0.680 m3/min)
  • Static Pressure
    1.075inchH2O (27.30mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    54.5dB(A)
  • Power (Watts)
    6.00W
  • RPM
    13000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    32g
  • Current Rating
    0.50A
  • Voltage Rating
    04.0 -13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 52
    30 October, 2020
  • 13029
    30 September, 2020
  • 4647
    25 October, 2020
  • 1844
    01 October, 2020
  • 44
    31 October, 2020