Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB0412UHN-C

Data & Documents
Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    28.00mm
  • Air Flow
    27.053CFM (0.766 m3/min)
  • Static Pressure
    2.111inchH2O (53.631mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    58.5dB(A)
  • Power (Watts)
    7.80W
  • RPM
    18500RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    47g
  • Current Rating
    0.65A
  • Voltage Rating
    5.5 -13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 321
    21 October, 2020