Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB0412UHN-SP4Z

Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    28.00mm
  • Air Flow
    26.55CFM (0.751 m3/min)
  • Static Pressure
    3.15inchH2O (80.00mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    59.9dB(A)
  • Power (Watts)
    10.08W
  • RPM
    23000RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    52g
  • Current Rating
    0.84A
  • Voltage Rating
    7.0 -13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 1926
    30 September, 2020
  • 576
    28 May, 2017
  • 1736
    01 October, 2020
  • 1022
    25 October, 2020