Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB0412VHN-R00

Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    28.00mm
  • Air Flow
    15.79CFM (0.447 m3/min)
  • Static Pressure
    0.509inchH2O (12.94mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Locked Rotor Sensor
  • Noise
    45.0dB(A)
  • Power (Watts)
    1.92W
  • RPM
    9500RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    32g
  • Current Rating
    0.16A
  • Voltage Rating
    4.5 -13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 288
    01 September, 2019
  • 293
    29 November, 2015
  • 288
    05 May, 2011
  • 3640
    30 September, 2020
  • 219
    01 October, 2020
  • 362
    25 October, 2020