Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB0424HN

Data & Documents
Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    28.00mm
  • Air Flow
    10.59CFM (0.300 m3/min)
  • Static Pressure
    0.248inchH2O (06.30mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    36.0dB(A)
  • Power (Watts)
    1.44W
  • RPM
    6500RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    32g
  • Current Rating
    0.06A
  • Voltage Rating
    14.0-27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 169
    18 May, 2012
  • 288
    01 February, 2020
  • 277
    29 October, 2020