Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesFFB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-40mm L X 40mm H
-
Width28.00mm
-
Air Flow15.79CFM (0.447 m3/min)
-
Static Pressure0.509inchH2O (12.94mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach)
-
Noise45.0dB(A)
-
Power (Watts)2.40W
-
RPM9500RPM
-
Termination3 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)32g
-
Current Rating0.10A
-
Voltage Rating14.0-26.4VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C