Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB0812HH

Data & Documents
Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    25.40mm
  • Air Flow
    47.22CFM (1.339 m3/min)
  • Static Pressure
    0.229inchH2O (05.81mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    41.7dB(A)
  • Power (Watts)
    3.12W
  • RPM
    3500RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    115g
  • Current Rating
    0.26A
  • Voltage Rating
    04.0- 13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 589
    01 October, 2020
  • 30
    30 October, 2016
  • 125
    21 October, 2020