Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB0812SH

Data & Documents
Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    25.40mm
  • Air Flow
    67.02CFM (1.898 m3/min)
  • Static Pressure
    0.392inchH2O (9.955mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    48.6dB(A)
  • Power (Watts)
    6.00W
  • RPM
    4500RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    115g
  • Current Rating
    0.50A
  • Voltage Rating
    04.0- 13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 65
    04 June, 2019
  • 521
    01 October, 2020
  • 84
    30 September, 2018
  • 785
    30 September, 2020
  • 183
    26 January, 2020
  • 79
    25 October, 2020