Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB0812SHE-R00

Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    38.00mm
  • Air Flow
    68.51CFM (1.940 m3/min)
  • Static Pressure
    0.591inchH2O (15.01mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Locked Rotor Sensor
  • Noise
    48.5dB(A)
  • Power (Watts)
    6.96W
  • RPM
    4900RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    170g
  • Current Rating
    0.58A
  • Voltage Rating
    07.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 63
    01 October, 2020
  • 2
    31 August, 2020
  • 8
    30 September, 2020