Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesFFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-80mm L X 80mm H
-
Width38.00mm
-
Air Flow102.02CFM (2.889 m3/min)
-
Static Pressure1.233inchH2O (31.32mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise62.2dB(A)
-
Power (Watts)18.00W
-
RPM7500RPM
-
Termination2 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)170g
-
Current Rating1.50A
-
Voltage Rating07.0-13.2VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C