Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB0812VHE-F00

Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    38.00mm
  • Air Flow
    57.21CFM (1.620 m3/min)
  • Static Pressure
    0.424inchH2O (10.77mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    44.5dB(A)
  • Power (Watts)
    4.56W
  • RPM
    4200RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    170g
  • Current Rating
    0.38A
  • Voltage Rating
    07.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 46
    02 April, 2019
  • 610
    01 October, 2020
  • 297
    30 September, 2020
  • 15
    25 October, 2020
  • 202
    31 October, 2020