Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB0812XHXHC

Data & Documents
Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    25.40mm
  • Air Flow
    92.69CFM (2.626m3/min)
  • Static Pressure
    1.102inchH2O (28.00mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    59.0dB(A)
  • Power (Watts)
    12.00W
  • RPM
    9000RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -20~+70⁰C
  • Weight gram (g)
    115g
  • Current Rating
    1.00A
  • Voltage Rating
    07.0- 15.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 258
    30 September, 2020
  • 120
    24 October, 2020