Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB0912SH

Data & Documents
Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    25.40mm
  • Air Flow
    90.05CFM (2.550 m3/min)
  • Static Pressure
    0.396inchH2O (10.06mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    50.0dB(A)
  • Power (Watts)
    8.28W
  • RPM
    4100RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    128g
  • Current Rating
    0.69A
  • Voltage Rating
    07.0- 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 35
    01 October, 2020
  • 1599
    30 September, 2020
  • 73
    21 October, 2020