Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB0912SHE

Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    38.00mm
  • Air Flow
    100.29CFM (2.840 m3/min)
  • Static Pressure
    0.572inchH2O (14.53mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    52.5dB(A)
  • Power (Watts)
    9.00W
  • RPM
    4400RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    198g
  • Current Rating
    0.75A
  • Voltage Rating
    07.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 479
    30 September, 2020
  • 20
    31 August, 2014
  • 22
    01 October, 2020
  • 10
    18 March, 2020