Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB0924EHE-SP20

Data & Documents
Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    38.00mm
  • Air Flow
    110.18CFM (3.120 m3/min)
  • Static Pressure
    0.665inchH2O (16.90mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    55.0dB(A)
  • Power (Watts)
    12.00W
  • RPM
    4800RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    198g
  • Current Rating
    0.50A
  • Voltage Rating
    21.6-26.4VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 288
    23 August, 2020
  • 96
    01 October, 2020